SLVUDH5A
September 2025 – November 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
U1: Solder Reflow
1.3
Kit Contents
1.4
Specification
1.5
Device Information
2
Hardware
2.1
Power Requirements
2.2
Recommended Test Equipment
2.3
External Connections for Easy Evaluation
2.4
Test Points
2.5
Oscilloscope Probes: Probing the EVM
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
PCB Layout Guidelines
3.4
PCB Layout Example
3.5
Bill of Materials (BOM)
Trademarks
4
Revision History
Features
Wide input voltage range: 5.5V ≤ VIN ≤ 20V
High power density
>5kV
RMS
isolation
Open drain/power good (PG) signal
Integrated protections: undervoltage lockout (UVLO), overvoltage lockout (OVLO), short-circuit, overvoltage protection (OVP), undervoltage protection (UVP), and thermal shutdown
ENA pin for logic enable, ON/OFF control
AEC-Q100 qualified for automotive applications: -40°C ≤ T
A
≤ 125°C