SLVUDH5A September   2025  – November 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 U1: Solder Reflow
    3. 1.3 Kit Contents
    4. 1.4 Specification
    5. 1.5 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Recommended Test Equipment
    3. 2.3 External Connections for Easy Evaluation
    4. 2.4 Test Points
    5. 2.5 Oscilloscope Probes: Probing the EVM
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 PCB Layout Guidelines
    4. 3.4 PCB Layout Example
    5. 3.5 Bill of Materials (BOM)
    6.     Trademarks
  9. 4Revision History

Introduction

The UCC35131-Q1 is a high efficiency, low-emissions, 5kVRMS isolated DC-DC converter capable of delivering 2W of power. Since the UCC35131-Q1 provides isolated power in an integrated package, this allows systems to reduce cost and size by removing the need for separate isolated power supplies. The UCC35131-Q1 delivers class-leading power density and highest efficiency while removing the need for bulky external transformers or power modules commonly used in existing designs. This integration allows for minimal printed circuit board (PCB) area as well as decreased height profile.