SLVUDH5A September 2025 – November 2025
This evaluation module (EVM) allows designers to quickly and efficiently evaluate the UCC35131-Q1 for use in automotive or industrial applications requiring gate driver, IC bias power as high as 2W and meeting up to 5kVRMS isolation. The EVM demonstrates the small size, high power density, voltage regulation accuracy and robust set of protection features necessary for providing reliable bias power to SiC and IGBT gate drivers.