SLVUDH5A September 2025 – November 2025
VIN = 12V, VDD-COM = 15V, VEE-COM = -5V, TA = 25°C (unless otherwise noted).
| Parameter | Test Conditions | Min | Typ | Max | Unit | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input voltage range | PVDD-COM = 2W | 10.8 | 12 | 13.2 | V |
| PVDD-COM = 1.6W | 8 | 12 | 20 | V | ||
| PVDD-COM = 0.5W | 5.5 | 8 | V | |||
| VIN_ON | Input voltage on | 4 | 4.5 | V | ||
| VIN_OFF | Input voltage off | 3.8 | 4.28 | V | ||
| OUTPUT CHARACTERISTICS | ||||||
| VDD-COM | DC full load set-point | 10.8V < VIN < 13.2V, IVDD = 133mA | 15 | V | ||
| IVDD | VDD load current range | 10.8V < VIN < 13.2V | 0 | 133 | mA | |
| PMAX | Maximum output power | 10.8V < VIN < 13.2V, IVDD = 133mA | 2 | W | ||
| VEE-COM | DC full load set-point | -5 | V | |||