SLVUDJ8 April 2026
Table 1-2 provides a summary of the TPS61371EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| Parameter | Test Condition | Value | Unit |
|---|---|---|---|
| Input voltage | 2.7 – 5.5 | V | |
| Output voltage | 11 | V | |
| Maximum output current | VIN ≥ 3.3V, VOUT = 11V | 0.6 | A |