SLVUDJ8
April 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector and Test Point Descriptions
2.2
Jumper Configuration
2.2.1
J5 (ENABLE)
2.2.2
J6 (MODE)
2.2.3
J7 (I2C Target Address Selection)
2.3
Test Procedure
3
Software
3.1
Software User Interface
3.1.1
Install USB2ANY Explorer
3.1.2
GUI Installation
3.1.3
Interface Hardware Setup
3.1.4
User Interface Operation
3.1.5
Register Map Screen
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
V
IN
range from 2.7V to 5.5V
Programmable reference voltage (0.324V to 0.959V) through I
2
C, default 0.594V
Output discharge selectable
Load disconnect during shutdown
Pin selectable PFM/FPWM mode
Output short and overvoltage protection with latch type