SLVUDJ8 April   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1. 2.2.1 J5 (ENABLE)
      2. 2.2.2 J6 (MODE)
      3. 2.2.3 J7 (I2C Target Address Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

Table 4-1 Bill of Materials
DesignatorQtyValueDescriptionPackagePart NumberManufacturer
C110.1uFCAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 04020402GRM155R61C104KA88DMuRata
C21150uF150 µF 10 V Aluminum - Polymer Capacitors 2917 (7343 Metric) 10mOhm2917ECASD61A157M010KA0MuRata
C5110uFCAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 04020402GRM155R61A106ME11DMuRata
C6, C7, C8310uFCAP, CERM, 10 uF, 25V, +/- 20%, X5R, 06030603GRM188R61E106MA73DMuRata
C121680pFCAP, CERM, 680 pF, 50 V, +/- 5%, C0G/NP0, 04020402GRM1555C1H681JA01DMuRata
J1, J2, J3, J44Terminal, Turret, TH, DoubleKeystone1502-21502-2Keystone
J5, J6, J7, J8, J95Header, 2.54 mm, 3x1, Gold, THHeader, 2.54mm, 3x1, TH61300311121Wurth Elektronik
J101Header (shrouded), 100mil, 5x2, Gold, TH5x2 Shrouded header5103308-1TE Connectivity
L111uH1 µH Shielded Molded Inductor 4.9 A 32.2mOhm Max NonstandardSMD2XGL3512-102MECCoilcraft
R1149.9RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040249R9FKEDVishay-Dale
R2161.9kRES, 61.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW040261K9FKEDVishay-Dale
R31453kRES, 453 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402453KFKEDVishay-Dale
R411.30MegRES, 1.30 M, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04021M30FKEDVishay-Dale
R6, R7, R8, R94100kRES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW0402100KFKEDVishay-Dale
R10, R1121.00kRES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04021K00FKEDVishay-Dale
SH-J1, SH-J2, SH-J33Shunt, 2.54mm, Gold, BlackShunt, 2.54mm, Black60900213421Wurth Elektronik
TP1, TP2, TP3, TP4, TP5, TP66Test Point, Miniature, Orange, THOrange Miniature Testpoint5003Keystone Electronics
U1116-V, 3.8-A Synchronous Boost With Load DisconnectWQFN-HR14TPS61371VARRTexas Instruments