SLVUDJ8 April 2026
The TPS61371EVM-155 is designed to demonstrate the features and functionality of the TPS61371 device, which is a high-performance, high-efficiency, synchronous boost converter with I2C interface. The factory default settings of the TPS61371EVM allow the operation with an input voltage range from 2.7V to 5.5V.