SLVUDJ8 April 2026
The Register Map screen shows a register-wise view of all parameters. Here, single registers are read or written to the device (if applicable). See also the TPS61371 16V, 3.8A Synchronous Boost With Load Disconnect datasheet for a detailed description of the TPS61371 registers.