SLWU079D March 2012 – April 2016
Fuse F1 is in line with the EVM input power. This is used along with diode D14 to protect the board from surges and over voltage on the input power supply.
Fuse F2, when installed, will provide 6 VDC to the DAC EVM interface connector J4.
CAUTION
When using this 6 VDC for a DAC EVM, make sure the DAC EVM power connection is removed.