SLWU079D March 2012 – April 2016
Switch SW7 is the main power ON/OFF switch.
Dipswitch SW1 has all switches routed to spare pins on the FPGA. Each switch trace has a pullup to 3.3 V and shorts this to ground when the switch is closed. Currently none of the switches are used.
Five pushbutton switches are mounted on the TSW1400EVM. One pushbutton switch currently has a defined function; one of the other switches is reserved for future use.
The CPU_RESET (SW6) pushbutton causes the FPGA to reset the internal PLL logic.