SLWU079D March 2012 – April 2016
The TSW1400EVM hardware is designed to operate from a single-supply voltage of 5 Vdc. The power input is controlled by the ON/OFF switch SW7. Make sure this switch is in the “OFF” position before inserting the power plug. Connect one end of the provided power cable to J12 of the EVM and the other end to +5 VDC power supply capable of providing at least 4 amps.