SLWU086C November 2013 – January 2016 ADS42JB46 , ADS42JB49 , ADS42JB69 , DAC38J84
Several LEDs are on the TSW14J56 EVM to indicate the presence of power and the state of the FPGA. The description of these LEDs can be found in Table 3.
| Component | Description |
|---|---|
| D17 | On if DDR3 VREF power is good |
| D10 | On if 5V board power is present |
| D32 | On if power monitor device indicates that a power net is out of tolerance |
| D11 | On if +1.0 V is within specification |
| D13 | On if VCCD_1.5 V is within specification |
| D16 | On if VCC_1.5 V is within specification |
| D21 | On if VCC_2.5 V is within specification |
| D23 | On if VCCA_GXB_3.0 V is within specification |
| D25 | On if VCC_PLL_2.5 V is within specification |
| D26 | On if VCC_0.85V is within specification |
| D27 | On if VCCDDR_1.5 V is within specification |
| D30 | On if VTTDDR_0.75 V is within specification |
| D34 | On if VAR power is present |
| D33 | On if USB_1.2 V is within specification |
| D28 | On after FPGA completes configuration |