SLWU086C November 2013 – January 2016 ADS42JB46 , ADS42JB49 , ADS42JB69 , DAC38J84
The TSW14J56 contains several switches and pushbuttons that enable certain functions on the board. The description of the switches can be found in Table 1.
| Component | Description |
|---|---|
| SW6 | Board main power switch |
| SW1 | Spare dip switches that are connected to spare FPGA inputs |
| SW2 | Spare pushbutton that are connected to spare FPGA inputs |
| SW7 (CPU RESET) | FPGA hardware reset |
| SW10 | Dip switch to set VAR adjustable regulator output voltage. Default is 1.8V (switches 1,3,4 off, 2 on) |
| SW11 | USB hardware reset |
| SW9 (UCD Reset) | Power monitor U13 reset |