SLYT866 May   2025 ADC32RF52 , ADC32RF54 , ADC32RF55 , ADC32RF72 , ADC34RF52 , ADC34RF55 , ADC34RF72 , ADC3548 , ADC3549 , ADC3568 , ADC3569 , ADC3648 , ADC3649 , ADC3668 , ADC3669

 

  1.   1
  2.   2
  3. 1Nyquist rules
  4. 2What is process gain?
  5. 3Why frequency plan?
  6. 4Common pitfalls in frequency planning
  7. 5Advantages of proper frequency planning using decimation
  8. 6Theoretical example: Frequency planning with decimation
  9. 7Real World Examples: Frequency planning with decimation
  10. 8Conclusion
  11. 9Related Websites

Theoretical example: Frequency planning with decimation

Consider an interleaved ADC sampling a common RF input signal at Fs. The interleaving process introduces a spur at Fs/2-Fin, which can interfere with the intended signal. Applying a decimation-by-2 filter, as shown in Figure 4, makes it possible to attenuate this spur to levels within the decimation filter’s rejection limits. Additionally, the decimation process reduces the ADC’s output data rate, enabling cost-effective FPGA interfacing and simplifying downstream processing. Additionally, the wideband noise reduction introduces a 3dB process gain as a result of the N (that is Noise) in SNR being cut in half, while the S (that is Signal) stays the same.

 Decimation filter response of
                    theoretical data at 500MSPS with 70MHz FIN (with decimation factor of
                    2). Figure 4 Decimation filter response of theoretical data at 500MSPS with 70MHz FIN (with decimation factor of 2).