SNAA406B August   2024  – May 2025 LMK6C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction and Test Methodology
  5. 2Simulation Setup
  6. 3Routing Topologies and Simulation Results
    1. 3.1 Single-Line
    2. 3.2 Star Line
    3. 3.3 Split Line
    4. 3.4 Star Line vs. Split Line
  7. 4Lab Measurements
    1. 4.1 Lab Measurement Setup
    2. 4.2 Lab Measurement Results and Correlation to Simulation Data
  8. 5Trace Length Mismatch Between Loads
  9. 6Application Example: FPD-Link
  10. 7Summary
  11. 8References
  12. 9Revision History

Lab Measurement Setup

To confirm the conclusions from the simulation results, a load board was designed with multiple routing schemes. This load board fans out a clock output from the onboard LVCMOS oscillator to loads with both the split-line and star-line topologies with different trace lengths. The load board contains the following trace routing configurations:

  1. 2" Single trace with 1 via
  2. 2" Single trace with 2 vias
  3. 1" Single trace with no via
  4. 2" Single trace with no via
  5. 2" Trace fanned out to 2 loads, split near driver (split-line topology)
  6. 2" Trace fanned out to 2 loads, split near load (star-line topology)
  7. 2" Trace fanned out to 3 loads, split near driver (split-line topology)
  8. 2" Trace fanned out to 3 loads, split near load (star-line topology)
  9. 1.5" Trace fanned out to 3 loads, split near load (star-line topology)
  10. 1.6" Trace fanned out to 4 loads, split near load (star-line topology)

A picture of the load board design along with coupon boards to add additional trace length is shown in Figure 4-1:

 Oscillator Multi-Load Fanout BoardFigure 4-1 Oscillator Multi-Load Fanout Board

The layer stackup of the load board matches the simulation load board shown in Figure 1-1.