SNAA406B August 2024 – May 2025 LMK6C
These simulation results and lab measurements have shown some of the factors to determine if driving multiple loads with a single LVCMOS oscillator is feasible in a system. Driving multiple loads from a single LVCMOS oscillator can always degrade signal integrity in some way. For best performance one can limit the numbers of loads which needs to be directly driven by an oscillator by using a Clock Buffer.
Guidelines for driving multiple loads with a single oscillator:
These guidelines can provide a basis for driving multiple loads in your system. By reducing the number of loads, reducing the branch trace length, and reducing the total parasitic and receiver capacitance, you can minimize the negative consequences of driving multiple loads with a single oscillator in your system. The Star Line topology best models this kind of routing situation. If achieving absolute best performance is a priority, traces can never be split into multiple loads and instead a clock buffer like the 4-Channel Output LVCMOS 1.8-V Buffer can be used to fanout the clock signal and drive multiple loads.