SNAS856A September 2024 – March 2025 REF80
PRODUCTION DATA
The buried zener reference requires a stable power supply of 10V to 16.5V for stable operation of the REF_Z pin. Potential difference between HEATP and HEATM pin must be 10V to 42V. HEATP must always be connected to a positive supply or ground. HEAM must always be connected to a negative supply or ground. The heater supply must be able to provide high inrush current for fast start-up of the device. TI recommends a supply bypass capacitor ranging between 0.1µF to 10µF.