Broadband noise is a noise that appears at
higher frequency compared to 1/f noise. The broadband noise is dominated by white noise as
shown in
Figure 6-2. The broadband noise is measured by high-pass filtering the output of the REF80 and
measuring the result on a spectrum analyzer as shown in
Figure 8-9. The DC component of the REF80 is removed by using a high-pass filter and then amplified.
When measuring broadband noise, you do not need high gain to achieve maximum bandwidth.
For noise sensitive designs, a low-pass filter can be used to
reduce broadband noise output noise levels by removing the high frequency components. When
designing a low-pass filter special care must be taken to make sure the output impedance of
the filter does not degrade ac performance. This can occur in RC low-pass filters where a
large series resistance can impact the load transients due to output current fluctuations.