SNAS856A September   2024  – March 2025 REF80

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Heater
      2. 7.3.2 Buried Zener Reference
  9. 8 Parameter Measurement Information
    1. 8.1 Long-Term Stability
    2. 8.2 Temperature Drift
    3. 8.3 Thermal Hysteresis
    4. 8.4 Noise Performance
      1. 8.4.1 1/f Noise
      2. 8.4.2 Broadband Noise
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Typical Application: Basic Voltage Reference Connection
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Typical Application Circuits
        1. 9.2.2.1 Precision Voltage Divider Connection
        2. 9.2.2.2 Calibration Signal
    3. 9.3 Power Supply Recommendation
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Heater

REF80 has on chip heater which is factory programmed to TSET temperature as per Table 7-1 to regulate the temperature of the die within ±1ºC, for the entire operating ambient temperature range. This allows REF80 to achieve ultra low temperature drift of 0.05ppm/ºC. Heater has dedicated supply pins HEATP and HEATM which run independent of VDD supply pin. The steady state power dissipation of the heater is directly proportional to the difference between ambient temperature TA and TSET as per Equation 1. Heater current depends on (HEATP - HEATM) voltage. Heater takes high transient current at the time of start-up to heat up the device from ambient. REF80 has heater indicator pin OP_STBL, which de-asserts when the heater reaches within ±0.1% of TSET.

Table 7-1 TSET of Heater
Operating Temperature Range (TA) TSET
0ºC to 70ºC 115ºC
Equation 1. P H E A T E R ( W ) = ( T S E T   -   T A R θ J A ) -   V D D × I V D D

VDD is supply voltage for the chip and IVDD is the supply current.

RθJA depends on board thickness and layout. The data sheet value of RθJA is based on JEDEC standard board.

REF80 offers flexibility to decrease the heater temperature by putting a resistor with less than 2% tolerance on the T-SET pin as per Table 7-2 to save power and reduce the thermal noise for restricted ambient temperature applications. TSET must be programmed to 45ºC above the max ambient temperature to make sure that the heater is regulating the temperature properly. REF80 samples the value of the resistor at the time of startup and the value of TSET is modified accordingly. Small drift in resistor value does not impact the TSET temperature as T-SET pin samples discreet value.

Table 7-2 T-SET Pin Resistor VS Change in TSET
Resistor on T-SET pin Heater Temperature
0 TSET
130kΩ TSET - 10ºC
360kΩ TSET - 20ºC
800kΩ TSET - 30ºC
OPEN TSET

For the applications that require the device to be turned off, make sure to power off for at least 15 seconds before turning the device back on.