SNIS118I July 1999 – October 2025 LM50 , LM50HV
PRODUCTION DATA
Figure 8-10 to Figure 8-12 show application circuit examples using the LM50 and LM50HV devices. Figure 8-10 shows a Centigrade Thermostat or Fan Controller configuration based on Schmitt trigger circuit. LM50 and LM50HV devices can detect the ambient temperature in which the upper and lower temperature thresholds can be adjusted by R1, R2 and R3 resistors.
The LM50/LM50HV output voltage can be digitized by using ADC and voltage reference (LM4041) as shown in Figure 8-11.
The temperature detected by LM50/LM50HV can be converted to frequency by using LM131. The desired frequency range can be adjusted by selecting different values for resistors and capacitors while Figure 8-12 shows an example for converting -40°C to 125°C temperature range to 100Hz to 1.75kHz frequency range.
Customers must fully validate and test any circuit before implementing a design based on an example in this section. Unless otherwise noted, the design procedures in Full-Range Centigrade Temperature Sensor are applicable.