SNIS118I July 1999 – October 2025 LM50 , LM50HV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SENSOR ACCURACY | |||||||
| TACY | Temperature accuracy(2) | TA = 25°C | LM50HV | ±1 | °C | ||
| TA = 20°C to 70°C | -2 | 2 | |||||
| TA = -10°C to 125°C | -2.5 | 2.5 | |||||
| TA = -40°C to 125°C | -3.5 | 3.5 | |||||
| TA = -20°C to 150°C, 3.1V ≤ +VS |
-3 | 3 | |||||
| TA = -40°C to 150°C | -3.5 | 3.5 | |||||
| SENSOR OUTPUT | |||||||
| V0°C | Output voltage offset at 0°C | 500 | mV | ||||
| TC | Temperature coefficient (sensor gain) | TA = -40°C to 150°C | 9.7 | 10 | 10.3 | mV/°C |
|
| VONL | Output Nonlinearity(3) | TA = -40°C to 150°C | -1.2 | 1.2 | °C | ||
| ZOUT | Output impedance | TA = -40°C to 150°C | 2000 | 4000 | Ω | ||
| TON | Turn-On Time | TA = 25°C, No CLoad, tr = 1µs of +VS step | 40 | µs | |||
| TLTD | Long-term stability and drift(4) | TJ = 150°C for 300 hours | ±0.25 | °C | |||
| CLOAD | Capacitive load drive | RI = 0Ω | 1 | µF | |||
| tRESP_L | Response time (Stirred Liquid) | τ = 63% for step response (0.5in × 0.5in, 2-layer 62-mil PCB) |
From 22°C to 100°C | 1.7 | s | ||
| tRESP_A | Response time (Still Air) | From 18°C to 100°C | 15.6 | ||||
| POWER SUPPLY | |||||||
| IDD | Operating current | TA = -40°C to 150°C 3V ≤ +VS ≤ 36V |
52 | 130 | μA | ||
| IOUT-SC | Output short-circuit current limit | VO short-circuit source current | 1 | mA | |||
| PSR | Line regulation(5) | TA = -40°C to 150°C 3V ≤ +VS ≤ 36V |
-0.6 | 0.6 | mV/V | ||
| PSRR | Power supply rejection ratio | TA = 25°C +VS = 3.3V, 5V and 12V |
f = 1MHz | -25 | dB | ||
| f = 100kHz | -40 | ||||||
| ΔIDD | Change of quiescent current | TA = -40°C to 150°C 3V ≤ +VS ≤ 36V |
30 | μA | |||
| IDD_TEMP | Temperature coefficient of quiescent current | TA = -40°C to 150°C 3V ≤ +VS ≤ 36V |
0.3 | μA/°C | |||
| VON-TH | Turn-on threshold voltage | TA = -40°C to 150°C | 2.1 | 2.8 | V | ||
| VOFF-TH | Temperature coefficient of quiescent current | TA = -40°C to 150°C | 1.7 | 2.1 | V | ||