SNIS118I July 1999 – October 2025 LM50 , LM50HV
PRODUCTION DATA
| Feature | LM50HV | LM50B(1) | LM50C(1) LMT90(1) |
TMP235 | LM60(1) | LM61B(1) | LM20B(1) | LM35(1) |
|---|---|---|---|---|---|---|---|---|
| Sensor gain (mV/°C) |
10 | 10 | 10 | 10 | 6.25 | 10 | -11.77 | 10 |
| Sensor gain type | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed | Fixed |
| Offset at 0°C (mV) |
500 | 500 | 500 | 500 | 424 | 600 | 1864 | 0 |
| Temp Range (°C) | -40 to 150 | -40 to 125 | -40 to 125 | -40 to 150 | -40 to 125 | -25 to 85 | -55 to 130 | -55 to 150 |
| Power Supply Specifications | ||||||||
| VDD (V) | 3 to 36 | 4.5 to 10 | 4.5 to 10 | 2.3 to 5.5 | 2.7 to 10 | 2.7 to 10 | 2.4 to 5.5 | 4 to 30 |
| IQ (typ) (µA) | 52 | 95 | 95 | 9 | 82 | 82 | 4.5 | 67 |
| Temperature Accuracy | ||||||||
| 25°C (typ) | ±1 | - | - | ±0.5 | - | - | - | ±0.2 |
| -55°C (max) | - | - | - | - | - | - | ±2.5 | ±1 |
| -40°C (max) | ±3.5 | -3.5/3 | ±4 | ±2 | ±3 | - | ±2.3 | ±0.9 |
| -30°C (max) | ±3.5 | -3.3/2.85 | ±3.85 | ±2 | ±2.85 | - | ±2.2 | ±0.85 |
| -25°C (max) | ±3.5 | -3.2/2.8 | ±3.8 | ±2 | ±2.8 | ±3 | ±2.1 | ±0.8 |
| -20°C (max) | ±3 | -3/2.7 | ±3.7 | ±2 | ±2.7 | ±2.9 | ±2.05 | ±0.8 |
| -10°C (max) | ±2.5 | -2.8/2.5 | ±3.5 | ±2 | ±2.5 | ±2.7 | ±1.95 | ±0.7 |
| 0°C (max) | ±2.5 | -2.6/2.4 | ±3.4 | ±1 | ±2.4 | ±2.5 | ±1.9 | ±0.65 |
| 20°C (max) | ±2 | ±2.1 | ±3.1 | ±1 | ±2.1 | ±2.1 | ±1.55 | ±0.5 |
| 25°C (max) | ±2 | ±2 | ±3 | ±1 | ±2 | ±2 | ±1.5 | ±0.5 |
| 30°C (max) | ±2 | ±2.05 | ±3.05 | ±1 | ±2.05 | ±2.1 | ±1.5 | ±0.5 |
| 70°C (max) | ±2 | ±2.45 | ±3.45 | ±1 | ±2.45 | ±2.75 | ±1.9 | ±0.7 |
| 80°C (max) | ±2.5 | ±2.55 | ±3.55 | ±2 | ±2.55 | ±2.9 | ±2 | ±0.7 |
| 85°C (max) | ±2.5 | ±2.6 | ±3.6 | ±2 | ±2.6 | ±3 | ±2.1 | ±0.75 |
| 100°C (max) | ±2.5 | ±2.75 | ±3.75 | ±2 | ±2.75 | - | ±2.2 | ±0.8 |
| 125°C (max) | ±2.5 | ±3 | ±4 | ±2 | ±3 | - | ±2.5 | ±0.9 |
| 130°C (max) | ±3 | - | - | ±2 | - | - | ±2.5 | ±0.9 |
| 150°C (max) | ±3 | - | - | ±2 | - | - | - | ±1 |
| Packaging Dimension | ||||||||
| Dimensions [mm × mm × mm] |
SOT23 (3-pin) 2.4 × 2.9 × 1.1 |
SOT23 (3-pin) 2.4 × 2.9 × 1.1 SC70 (5-pin) 2.1 × 2.0 × 1.1 |
SOT23 (3-pin) 2.4 × 2.9 × 1.1 TO92 (3-pin) 4.8 × 7.4 × 3.7 |
SC70 (5-pin) 2.1 × 2.0 × 1.1 DSBGA (4-pin) 0.96 × 0.96 × 0.6 |
SOIC (8-pin) 6.0 × 4.9 × 1.75 TO92 (3-pin) 4.8 × 7.4 × 3.7 TOCAN (3-pin) 4.7 × 4.7 × 2.67 TO220 (3-pin) 10 × 15 × 4.6 |
|||
| DEVICE NAME | PART NUMBER | ACCURACY OVER TEMPERATURE | SPECIFIED TEMPERATURE RANGE | SUPPLY RANGE | PACKAGE |
|---|---|---|---|---|---|
| LM50 | LM50BIM3 |
-3.5°C/3°C |
–25°C ≤ TA ≤ +100°C |
4.5V to 10V | SOT-23 (DBZ) 3-pin |
| LM50BIM3X/NOPB1 | –25°C ≤ TA ≤
+100°C (Legacy chip) |
||||
| –40°C ≤ TA ≤
+125°C (New chip) |
|||||
| LM50CIM3 | ±4°C | –40°C ≤ TA ≤ +125°C | |||
| LM50CIM3X | |||||
| LM50CIM3X/NOPB | –40°C ≤ TA ≤
+125°C (Both legacy & new chip) |
||||
| LM50HV | LM50HVDBZR | ±2°C | 20°C ≤ TA ≤ +70°C | 3V to 36V | |
| ±2.5°C | –10°C ≤ TA ≤ +125°C | ||||
| ±3.5°C | –40°C ≤ TA ≤ +125°C | ||||
| ±3°C | –20°C ≤ TA ≤ +150°C | ||||
| ±3.5°C | –40°C ≤ TA ≤ +150°C |
| PRODUCT | DESCRIPTION |
|---|---|
| LM50xIyyy | x indicates that the device has B or C variant. These
devices can ship with the legacy chip (CSO: GF6 or SHE) or the new chip (CSO: RFB)
with different chip source origin (CSO). The reel packaging label provides
date code information to distinguish which chip is being used. Device performance
for new and legacy chips is denoted throughout the document. yyy indicates the package type of the device which can be M3, M3X and M3X/NOPB all in DBZ (SOT-23 3-pin). |
| LM50HVyyyR | LM50HV has only CSO: RFB. yyy indicates that the package type of the device is DBZ (SOT-23 3-pin). |