SNIS118I July 1999 – October 2025 LM50 , LM50HV
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SENSOR ACCURACY | |||||||
| TACY | Temperature accuracy(2) | TA = 25°C | LM50B (Legacy chip) |
-2 | 2 | °C | |
| TA = TMAX = 100°C | -3 | 3 | |||||
| TA = TMIN = -25°C | -3.5 | 3 | |||||
| TA = 25°C | LM50B (New chip) |
-2 | 2 | °C | |||
| TA = TMAX = 125°C | -3 | 3 | |||||
| TA = TMIN = -40°C | -3.5 | 3 | |||||
| TA = 25°C | LM50C | -3 | 3 | °C | |||
| TA = TMAX = 125°C | -4 | 4 | |||||
| TA = TMIN = -40°C | -4 | 4 | |||||
| SENSOR OUTPUT | |||||||
| V0°C | Output voltage offset at 0°C | 500 | mV | ||||
| TC | Temperature coefficient (sensor gain) | TA = TJ = TMIN to TMAX | 9.7 | 10 | 10.3 | mV/°C |
|
| VONL | Output Nonlinearity(3) | TA = TJ = TMIN to TMAX | LM50 | -0.8 | 0.8 | °C | |
| ZOUT | Output impedance | TA = TJ = TMIN to TMAX | 2000 | 4000 | Ω | ||
| TON | Turn-On Time | LM50 (Legacy chip) | 5 | µs | |||
| LM50 (New chip) | 30 | ||||||
| TLTD | Long-term stability and drift(4) | TJ = 125°C for 1000 hours | LM50 | ±0.08 | °C | ||
| POWER SUPPLY | |||||||
| IDD | Operating current | TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
LM50 (Legacy chip) | 95 | 180 | μA | |
| LM50 (New chip) | 52 | 90 | |||||
| PSR | Line regulation(5) | TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
LM50 | -1.2 | 1.2 | mV/V | |
| ΔIDD | Change of quiescent current | TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
LM50 (Legacy chip) | 2 | μA | ||
| LM50 (New chip) | 8 | ||||||
| IDD_TEMP | Temperature coefficient of quiescent current | TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
LM50B | 1 | μA/°C | ||
| LM50C | 2 | ||||||