SNLA241A October 2015 – July 2025 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
The baseline power consumption number for each mode is measured by setting the following parameters. These numbers serve as a benchmark for observing changes in power consumption with change in parameters.
| Mode | Total Power (mW) | VDDIO | VDD2P5 | VDD1P1 | VDD1P8 | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| V (V) | I (mA) | Power (mW) | V (V) | I (mA) | Power (mW) | V (V) | I (mA) | Power (mW) | V (V) | I (mA) | Power (mW) | ||
| 1000 | 453.94 | 1.8 | 23.75 | 42.75 | 2.5 | 85.65 | 214.14 | 1 | 107.5 | 107.5 | 1.8 | 49.76 | 89.56 |
| 100 | 245.02 | 1.8 | 7.19 | 12.95 | 2.5 | 68.51 | 171.27 | 1 | 26.46 | 26.46 | 1.8 | 19.08 | 34.34 |
| 10 | 231.87 | 1.8 | 8.35 | 15.03 | 2.5 | 72.35 | 180.87 | 1 | 19.02 | 19.02 | 1.8 | 9.42 | 16.95 |
| Mode | Total Power (mW) | VDDIO | VDD2P5 | VDD1P1 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| V (V) | I (mA) | Power (mW) | V (V) | I (mA) | Power (mW) | V (V) | I (mA) | Power (mW) | ||
| 1000 | 489.38 | 1.8 | 23.71 | 42.68 | 2.5 | 135.66 | 339.16 | 1 | 107.55 | 107.55 |
| 100 | 257.47 | 1.8 | 6.66 | 11.99 | 2.5 | 87.8 | 219.5 | 1 | 25.98 | 25.98 |
| 10 | 239.85 | 1.8 | 8.92 | 16.06 | 2.5 | 81.89 | 204.72 | 1 | 19.07 | 19.07 |