SNLA261A August 2016 – March 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Byte Mask = 00-00-00-00-00-00-00-00
Pattern = 5F-47-0C-0E-FB-4B-1D-64-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-00-49-E6-54-FB
To enable Custom Pattern detection with pulse (8 clock cycles) indication on GPIO_0 use the following register writes:
| Step | Register | Value | Description |
|---|---|---|---|
| 1 | 013C | 475F | Pattern Bytes 0 and 1 |
| 2 | 013D | 0E0C | Pattern Bytes 2 and 3 |
| 3 | 013E | 4BFB | Pattern Bytes 4 and 5 |
| 4 | 013F | 641D | Pattern Bytes 6 and 7 |
| 5 | 0140 | 0000 | Pattern Bytes 8 and 7 |
| 6 | 0141 | 0000 | Pattern Bytes 10 and 11 |
| 7 | 0142 | 0000 | Pattern Bytes 12 and 13 |
| 8 | 0143 | 0000 | Pattern Bytes 14 and 15 |
| 9 | 0144 | 0000 | Pattern Bytes 16 and 17 |
| 10 | 0145 | 0000 | Pattern Bytes 18 and 19 |
| 11 | 0146 | 0000 | Pattern Bytes 20 and 21 |
| 12 | 0147 | 0000 | Pattern Bytes 22 and 23 |
| 13 | 0148 | 0000 | Pattern Bytes 24 and 25 |
| 14 | 0149 | 0000 | Pattern Bytes 26 and 27 |
| 15 | 014A | 0000 | Pattern Bytes 28 and 29 |
| 16 | 014B | 0000 | Pattern Bytes 30 and 31 |
| 17 | 014C | 0000 | Pattern Bytes 32 and 33 |
| 18 | 014D | 0000 | Pattern Bytes 34 and 35 |
| 19 | 014E | 0000 | Pattern Bytes 36 and 37 |
| 20 | 014F | 0000 | Pattern Bytes 38 and 39 |
| 21 | 0150 | 0000 | Pattern Bytes 40 and 41 |
| 22 | 0151 | 0000 | Pattern Bytes 42 and 43 |
| 23 | 0152 | 0000 | Pattern Bytes 44 and 45 |
| 24 | 0153 | 0000 | Pattern Bytes 46 and 47 |
| 25 | 0154 | 0000 | Pattern Bytes 48 and 49 |
| 26 | 0155 | 0000 | Pattern Bytes 50 and 51 |
| 27 | 0156 | 0000 | Pattern Bytes 52 and 53 |
| 28 | 0157 | 0000 | Pattern Bytes 54 and 55 |
| 29 | 0158 | 0000 | Pattern Bytes 56 and 57 |
| 30 | 0159 | 0000 | Pattern Bytes 58 and 59 |
| 31 | 015A | E649 | Pattern Bytes 60 and 61 |
| 32 | 015B | FB54 | Pattern Bytes 62 and 63 |
| 33 | 015C | 0000 | Byte Mask 0 to 15 |
| 34 | 015D | 0000 | Byte Mask 16 to 31 |
| 35 | 015E | 0000 | Byte Mask 32 to 47 |
| 36 | 015F | 0000 | Byte Mask 48 to 63 |
| 37 | 0172 | 0033 | Configures GPIO_0 pin for WoL Indication |
| 38 | 0134 | 0082 | WoL Enabled, Pulse Indication, 8 clock cycles |