SNOAA35D April 2023 – December 2023 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
There are also grade options for VIO (also known as Vos) tolerance. An “A” in the part number suffix will have better VIO specifications compared to the same part number without an A.
Single | Dual | Quad | |||
---|---|---|---|---|---|
Part Number | VIO Max 25°C | Part Number | VIO Max 25°C | Part Number | VIO Max 25°C |
LM397 | 7 mV | LM193 | 5 mV | LM139 | 5 mV |
TL331 | 5 mV | LM193-MIL | 5 mV | LM139-MIL | 5 mV |
TL331-EP | 5 mV | LM193-N | 5 mV | LM139-N | 2 mV, 5 mV |
TL331-Q1 | 5 mV | LM193QML | 5 mV | LM139-SP | 2 mV |
4 mV | LM193QML-SP | 5 mV | LM139A | 2 mV | |
4 mV | LM2903 | 7 mV | LM139A-MIL | 2 mV | |
4 mV | LM2903-N | 7 mV | LM139AQML | 2 mV | |
4 mV | LM2903-Q1 | 2 mV, 7 mV | LM139AQML-SP | 2 mV | |
LM2903V | 2 mV, 7 mV | LM239 | 9 mV | ||
LM293 | 5 mV | LM239-N | 5 mV | ||
LM293-EP | 5 mV | LM239A | 3 mV | ||
LM293-N | 5 mV | LM239A-EP | 2.5 mV | ||
LM293A | 2 mV | LM239A-Q1 | 2.5 mV | ||
LM393 | 5 mV | LM2901 | 7 mV | ||
LM393-N | 5 mV | LM2901-N | 7 mV | ||
LM393A | 2 mV | LM2901-Q1 | 7 mV | ||
LM393B, LM2903B | 2.5 mV | LM2901AV | 2 mV | ||
LM2901AV-Q1 | 2 mV | ||||
LM2901EP | 7 mV | ||||
LM2901V | 7 mV | ||||
LM2901V-Q1 | 7 mV | ||||
LM3302 | 20 mV | ||||
LM339 | 9 mV | ||||
LM339-MIL | 5 mV | ||||
LM339-N | 2 mV, 5 mV | ||||
LM339A | 3 mV | ||||
5.5 mV | |||||
5.5 mV | |||||
LM2901B-Q1 | 5.5 mV |