SNOS746G
May 2004 – December 2025
LMC7211-N
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Specifications
4.1
Absolute Maximum Ratings
4.2
Operating Ratings
4.3
2.7V Electrical Characteristics
4.4
5.0V and 15.0V Electrical Characteristics
4.5
AC Electrical Characteristics
4.6
Typical Characteristics
5
Application Information
5.1
Benefits of the LMC7211-N Tiny Comparator
5.2
Low Voltage Operation
5.3
Output Short Circuit Current
5.4
Hysteresis
5.5
Input Protection
5.6
Layout Considerations
5.7
Open Drain Output, Dual Versions
5.8
Additional SOT23-5 Tiny Devices
5.9
Spice Macromodel
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
Data Sheet
LMC7211-N Tiny CMOS Comparator with Rail-to-Rail Input and Push-Pull Output