SNOS746G May   2004  – December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Operating Ratings

(1)
Supply Voltage2.7 ≤ VCC ≤ 15V
Junction Temperature Range (LMC7211-NAI, LMC7211-NBI)−40°C ≤ TJ ≤ +85°C
Thermal Resistance (θJA)   SO-8 Package8-Pin Surface Mount136°C/W
M05A Package5-Pin Surface Mount203°C/W
Absolute Maximum Ratings indicate limits beyond which damage to the device can occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not specified. For specified specifications and the test conditions, see the Electrical Characteristics.