SNOS746G May   2004  â€“ December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Open Drain Output, Dual Versions

The LMC7221 is a comparator similar to the LMC7211-N, but with an open drain output which allows the output voltage to be different (higher or lower) than the supply voltage. The open drain output is like the open collector output of a logic gate. This makes the LMC7221 very useful for mixed voltage systems. Many systems have different voltages for the analog and microprocessor sections. Please see the LMC7221 data sheet for details.

The performance of the LMC7211-N is available in dual devices. Please see the LMC6762 data sheet for details on a dual push-pull output device. For a dual device with open drain outputs, please see the LMC6772 data sheet.

Rail-to-Rail Input Low Power Comparators—

Push-Pull Output
LMC7211-NSOT23-5, SO-8Single
LMC6762SO-8,Dual
Open Drain Output
LMC7221SOT23-5, SO-8Single
LMC6772SO-8, DIPDual