SNOS746G May   2004  – December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Output Short Circuit Current

The LMC7211-N has short circuit protection of 40 mA. However, it is not designed to withstand continuous short circuits, transient voltage or current spikes, or shorts to any voltage beyond the supplies. A resistor in series with the output should reduce the effect of shorts. For outputs which send signals off PC boards additional protection devices, such as diodes to the supply rails, and varistors may be used.