SNOS746G May   2004  – December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

(1)
ESD Tolerance (2)2kV
Differential Input Voltage(VCC) +0.3V to (−VCC)−0.3V
Voltage at Input/Output Pin(VCC) + 0.3V to (−VCC)−0.3V
Supply Voltage (V+–V)16V
Current at Input Pin (3)±5mA
Current at Output Pin(4) (5)±30mA
Current at Power Supply Pin40mA
Lead Temperature (soldering, 10 sec)260°C
Storage Temperature Range−65°C to +150°C
Junction Temperature(6)150°C
Absolute Maximum Ratings indicate limits beyond which damage to the device can occur. Operating Ratings indicate conditions for which the device is intended to be functional, but specific performance is not specified. For specified specifications and the test conditions, see the Electrical Characteristics.
Human body model, 1.5kΩ in series with 100pF.
Limiting input pin current is only necessary for input voltages that exceed absolute maximum input voltage rating.
Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of ±30mA over long term can adversely affect reliability.
Do not short circuit output to V+, when V+ is greater than 1V or reliability is adversely affected.
The maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(max) − TA)/θJA.All numbers apply for packages soldered directly into a PC board.