SNOS746G May   2004  – December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Hysteresis

If the input signal is very slow or very noisy, the comparator output can trip several times as the input signal passes through the threshold. Using positive feedback to add hysteresis to the switching can reduce or eliminate this problem. The positive feedback can be added by a high value resistor (RF). This results in two switching thresholds, one for increasing signals and one for decreasing signals. A capacitor can be added across RF to increase the switching speed and provide more short term hysteresis. This can result in greater noise immunity for the circuit.

See Figure 5-2, Figure 5-3 and Figure 5-4.

Note that very heavy loading of the comparator output, such as LED drive or bipolar logic gates, changes the output voltage and shift the voltage thresholds.

LMC7211-N Positive Feedback for Hysteresis
RF ≫ R1 and RF ≫ R2
Figure 5-2 Positive Feedback for Hysteresis
LMC7211-N Without Positive Feedback (No Hysteresis)Figure 5-3 Without Positive Feedback (No Hysteresis)
LMC7211-N With Positive Feedback (Hysteresis or Memory)Figure 5-4 With Positive Feedback (Hysteresis or Memory)