SNOS746G May   2004  – December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Input Protection

If input signals are likely to exceed the common mode range of the LMC7211-N, or signals can be present when power is off, damage to the LMC7211-N can occur. Large value (100kΩ to MΩ) input resistors can reduce the likelihood of damage by limiting the input currents. Since the LMC7211-N has very low input leakage currents, the effect on accuracy is small. Additional protection can require the use of diodes, as shown in Figure 5-5. Note that diode leakage current can affect accuracy during normal operation. The R-C time constant of RIN and the diode capacitance can also slow response time.

LMC7211-N Figure 5-5