SNOS746G May   2004  – December 2025 LMC7211-N

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 2.7V Electrical Characteristics
    4. 4.4 5.0V and 15.0V Electrical Characteristics
    5. 4.5 AC Electrical Characteristics
    6. 4.6 Typical Characteristics
  6. 5Application Information
    1. 5.1 Benefits of the LMC7211-N Tiny Comparator
    2. 5.2 Low Voltage Operation
    3. 5.3 Output Short Circuit Current
    4. 5.4 Hysteresis
    5. 5.5 Input Protection
    6. 5.6 Layout Considerations
    7. 5.7 Open Drain Output, Dual Versions
    8. 5.8 Additional SOT23-5 Tiny Devices
    9. 5.9 Spice Macromodel
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Low Voltage Operation

Comparators are the common devices by which analog signals interface with digital circuits. The LMC7211-N has been designed to operate at supply voltages of 2.7V without sacrificing performance to meet the demands of 3V digital systems.

At supply voltages of 2.7V, the common-mode voltage range extends 200mV (specified) below the negative supply. This feature, in addition to the comparator being able to sense signals near the positive rail, is extremely useful in low voltage applications.

LMC7211-N Even at Low-Supply Voltage of 2.7V, an Input Signal which Exceeds the Supply Voltages Produces No Phase Inversion at the OutputFigure 5-1 Even at Low-Supply Voltage of 2.7V, an Input Signal which Exceeds the Supply Voltages Produces No Phase Inversion at the Output

At V+ = 2.7V propagation delays are tPLH = 420ns and tPHL = 450ns with overdrives of 100 mV.

Please refer to the performance curves for more extensive characterization.