SNOSDL7A January   2025  – December 2025 LMG3650R070

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Switching Parameters
      1. 6.1.1 Turn-On Times
      2. 6.1.2 Turn-Off Times
      3. 6.1.3 Drain-Source Turn-On and Turn-off Slew Rate
      4. 6.1.4 Zero-Voltage Detection Times (LMG3656R070 only)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
      1. 7.2.1 LMG3650R070 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Drive Strength Adjustment
      2. 7.3.2 VDD Supply
      3. 7.3.3 Overcurrent and Short-Circuit Protection
      4. 7.3.4 Overtemperature Protection
      5. 7.3.5 UVLO Protection
      6. 7.3.6 Fault Reporting
      7. 7.3.7 Auxiliary LDO (LMG3651R070 Only)
      8. 7.3.8 Zero-Voltage Detection (ZVD) (LMG3656R070 Only)
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Slew Rate Selection
        2. 8.2.1.2 Signal Level-Shifting
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Using an Isolated Power Supply
      2. 8.3.2 Using a Bootstrap Diode
        1. 8.3.2.1 Diode Selection
        2. 8.3.2.2 Managing the Bootstrap Voltage
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Solder-Joint Reliability
        2. 8.4.1.2 Power-Loop Inductance
        3. 8.4.1.3 Signal-Ground Connection
        4. 8.4.1.4 Bypass Capacitors
        5. 8.4.1.5 Switch-Node Capacitance
        6. 8.4.1.6 Signal Integrity
        7. 8.4.1.7 High-Voltage Spacing
        8. 8.4.1.8 Thermal Recommendations
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information
    3. 11.2 Mechanical, Packaging, and Orderable Information

Thermal Recommendations

The LMG365xR070 is a lateral device grown on a Si substrate. The thermal pad connects to the source of device electrically and thermally. In applications with high power dissipation, cooling using just the PCB may not be sufficient to keep the part at a reasonable temperature. To improve the thermal dissipation of the part, TI recommends connecting a heat sink to the back of the PCB to extract additional heat. Using power planes, thicker copper layers, and numerous thermal vias, the heat dissipated in the LMG365xR070 can spread out in the PCB and effectively pass to the other side of the PCB. By connecting the top copper layer with the bottom layer, thermal vias allow heat flow to bypass the low-thermal-conducting FR4 layers. Therefore, the overall effective thermal conductivity of the PCB improves. Thermal vias are normally formed by mechanical drilling. Because air is a poor thermal conductor, a plated copper layer on the via inner surface is recommended to conduct heat vertically through the PCB. For better thermal performance, use higher via plating thickness. To further improve the effect of thermal vias, fill the air gap with high thermal conductive epoxy or copper. Also cap the vias located in the footprint of the device. Without capping, solder from the pad leak into the via causing solder voids under the device. Apply a heat sink to bare areas on the back of the PCB using an thermal interface material (TIM). Remove the solder mask from the back of the board underneath the heat sink for more effective heat removal.