SNOSDL7A January 2025 – December 2025 LMG3650R070
PRODMIX
Protect the control signals to the LMG365xR070 from the high dv/dt caused by fast switching. Coupling between the control signals and the drain can cause circuit instability and potential destruction. Route the control signals (IN, ZVD, ZCD, and FLT/RDRV) over a ground plane placed on an adjacent layer. In Section 8.4.2, for example, all the signals route on layers close to the local signal ground plane.
Capacitive coupling between the traces for the high-side device and the static planes, such as PGND and HVBUS, can cause common mode current and ground bounce. Mitigate coupling by reducing overlap between the high-side traces and the static planes. For the high-side level shifter, ensure that no copper from either the input or output side extend beneath the isolator. Copper extending beneath the isolator can compromise the CMTI of the device.