SNOSDL7A January 2025 – December 2025 LMG3650R070
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| GAN POWER FET | ||||||
| RDS(on) | Drain-source on resistance | TJ = 25°C, IL = 8A | 65 | 90 | mΩ | |
| TJ = 150°C, IL = 8A | 130 | mΩ | ||||
| VSD | Source-drain third-quadrant voltage | TJ = 25°C, ISD = 0.1A | 1.8 | V | ||
| TJ = 150°C, ISD = 0.1A | 1.6 | V | ||||
| TJ = 25°C, ISD = 8A | 3.4 | V | ||||
| TJ = 150°C, ISD = 8A | 4.8 | V | ||||
| IDSS | Drain leakage current | TJ = 25°C, VDS = 650V | 2 | µA | ||
| TJ = 150°C, VDS = 650V | 5 | µA | ||||
| COSS | Output capacitance | VDS = 400V | 65 | pF | ||
| QOSS | Output charge | VDS = 0V to 400V | 58 | nC | ||
| EOSS | Output capacitance stored energy | 6.5 | µJ | |||
| COSS(tr) | Time related effective output capacitance | 125 | pF | |||
| COSS(er) | Energy related effective output capacitance | 85 | pF | |||
| QRR | Reverse recovery charge | 0 | nC | |||
| OVERCURRENT AND SHORT-CIRCUIT PROTECTIONS | ||||||
| IT(OC) | Overcurrent fault - threshold current | TJ = -40℃ | 20.5 | 26.5 | 31 | A |
| TJ = 25℃ | 19 | 23 | 26.5 | A | ||
| TJ = 150℃ | 15.5 | 18 | 20.5 | A | ||
| VT(Idsat) | Saturation current detection - threshold voltage | 8.5 | 9 | 9.6 | V | |
| OVERTEMPERATURE PROTECTION | ||||||
| TT+ | Temperature fault - positive-going threshold temperature | 190 | °C | |||
| TT(hyst) | Temperature fault - threshold temperature hysterisis | 20 | °C | |||
| IN | ||||||
| VIN,IT+ | Positive-going input threshold voltage | 1.6 | 2 | 2.45 | V | |
| VIN,IT- | Negative-going input threshold voltage | 0.6 | 0.9 | 1.3 | V | |
| VIN,IT(hyst) | Input threshold voltage hysteresis | 1 | V | |||
| RPDN | Pull-down input resistance | 115 | 150 | 185 | kΩ | |
| FLT/RDRV | ||||||
| VOL | Low-level output voltage | Output sink 8mA | 0.2 | 0.4 | V | |
| VOH | High-level output voltage | Output source 8mA | 4.5 | 4.8 | V | |
| VDD | ||||||
| IVDD(ON) | Quiescent current when FET is ON | IN=1 | 1 | 5.7 | mA | |
| IVDD(OFF) | Quiescent current when FET is OFF | IN=0 | 0.7 | 1.1 | mA | |
| IVDD(op) | Operation current at 140kHz | fsw = 140kHz, Vbus = 0V, Soft-switched, 50% duty cycle. | 1.6 | 2.4 | 3 | mA |
| VVDD, T+ (UVLO) | UVLO- positive-going threshold voltage | 8.1 | 8.5 | 8.9 | V | |
| VVDD, T- (UVLO) | UVLO- negative-going threshold voltage | 7.6 | 8 | 8.4 | V | |
| VVDD, T (hyst) | UVLO- threshold voltage hystresis | 0.5 | V | |||