SNOSDL7A January 2025 – December 2025 LMG3650R070
PRODMIX

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LMG3650R070 | TO | KLA | 9 | 2000 | 330.0 | 24.4 | 10.20 | 11.98 | 2.6 | 12.0 | 21.0 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| LMG3650R070 | TO | KLA | 9 | 2000 | 356.0 | 356.0 | 45.0 |