SNOSDL7A January 2025 – December 2025 LMG3650R070
PRODMIX
The overtemperature protection monitors the GaN FET temperature and holds off the GaN device when the temperature rises above the overtemperature protection threshold. The overtemperature protection hysteresis avoids erratic thermal cycling. An overtemperature fault is reported on the FLT/RDRV pin when the overtemperature protection is asserted. FLT/RDRV de-asserts and the device automatically returns to normal operation after the device temperature fall below the negative-going trip point.