SNVA853C December   2019  – March 2024 LMZ10500 , LMZ10501 , LMZ20501 , LMZ20502 , LMZ21700 , LMZ21701 , LMZ30604 , LMZ31506 , LMZ31520 , LMZ31530 , LMZ31704 , LMZ31707 , LMZ31710 , LMZ34202 , LMZ35003 , LMZ36002 , LMZM23600 , LMZM23601 , LMZM33602 , LMZM33603 , LMZM33604 , LMZM33606 , TLVM13610 , TLVM13630 , TLVM13640 , TLVM13660 , TLVM23615 , TLVM23625 , TPS82085 , TPS82130 , TPSM265R1 , TPSM33615 , TPSM33625 , TPSM365R3 , TPSM365R6 , TPSM53604 , TPSM5601R5 , TPSM5601R5H , TPSM5601R5HE , TPSM560R6 , TPSM63603 , TPSM63604 , TPSM63606 , TPSM63608 , TPSM63610 , TPSM84424 , TPSM84624 , TPSM846C23 , TPSM846C24 , TPSM84824

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Package Types
    1. 2.1 MicroSiP
    2. 2.2 QFN Overmolded
    3. 2.3 QFN Open Frame
    4. 2.4 Leaded
    5. 2.5 QFN-FCMOD
  6. 3Package CAD/CAE Symbols and Footprints
  7. 4Soldering
    1. 4.1 MSL Ratings
    2. 4.2 Reflow Profile
    3. 4.3 Back Side PCB Mounting Considerations
      1. 4.3.1 Method 1 - Solder Surface Perimeter
      2. 4.3.2 Method 2 - Solder Surface Area
      3. 4.3.3 Back Side PCB Mounting Evaluation of TI Modules
      4. 4.3.4 Reflow Fixture
  8. 5Rework During Prototyping
  9. 6References
  10. 7Revision History

QFN-FCMOD

The leaded module packages include a dual copper leadframe with a power IC in between the leadframes. The integrated inductor, capacitor, and any other passives are situated on the top leadframe. There is molding compound encapsulating the package. There are leads and a large GND pad for good heat transfer and easy layout. provides an illustration of this package construction.

Figure 2-6 TPSM365R6 (65V, 0.6A) QFN- FCMOD (Flipchip on Lead Module) Package