SNVA994A February 2022 – March 2023 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
In CCM operation the duty cycle of the low side switch is calculated using Equation 2.
where
The maximum duty cycle occurs when the supply voltage is at the minimum value. By selecting the maximum duty cycle, the number of turns on the secondary winding can be determined. Selecting the duty cycle to be less than 50% brings two main benefits. First, it reduces the need for slope compensation which is required for stable operation when the duty cycle is greater than 50% in CCM operation. As for some wide input voltage designs limiting the duty cycle below 50% might not be possible, the LM5157x/LM5158x provides programmable slope compensation for such designs. Second, the right-half plane zero (RHPZ) of the converter is pushed to a higher frequency when designing with a smaller duty cycle, this helps to improve the load transient response and simplifying the control loop compensation calculations. For this design the maximum duty cycle (DMAX) is selected to be 50%. The number of turns on the secondary winding is calculated using Equation 3.
Selecting NS1 to be 1.2 turns the turns ratio to achieved in the fewest number of full turns. The other secondary windings NSx are selected to be:
| Winding | Turns |
|---|---|
| NS1 | 1.2 |
| NS2 | 2.4 |
| NS3 | 2.4 |
| NS4 | 2.4 |
In this example the minimum number of turns is 5 on the primary winding and 6 turns on the first secondary winding. With NS1 selected, Equation 4 is used to calculate the maximum duty cycle.
DMAX is calculated to be approximately 50.1%, which is a little bit above the target maximum duty cycle of 50%. The number of turns on the auxiliary winding is calculated using Equation 5.
where