SNVA994A February 2022 – March 2023 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C2, C12 | 2 | 22uF | CAP, Polymer Hybrid, 22 uF, 50 V, ±±20%, 0.08 ohm, AEC-Q200 Grade 1, D6.3xL5.8mm SMD | D6.3xL5.8mm | EEH-ZC1H220P | Panasonic |
| C3, C4, C13, C14, C18, C19 | 6 | 4.7uF | CAP, CERM, 4.7 µF, 50 V,±10%, X7R, AEC-Q200 Grade 1, 1210 | 1210 | C1210C475K5RACAUTO | Kemet |
| C5, C8, C15, C20, C23, C28 | 6 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet |
| C7, C17 | 2 | 47µF | 47µF 50V Aluminum - Polymer Capacitors Radial, Can - SMD 30mOhm 4000 Hrs @ 125°C | SMD2 | EEH-ZC1H470P | Panasonic |
| C9, C10 | 2 | 10uF | CAP, CERM, 10 µF, 50 V,±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AE | TDK |
| C22 | 1 | 100pF | CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | 0603 | CGA3E2NP01H101J080AA | TDK |
| C24 | 1 | 1uF | CAP, CERM, 1 uF, 25 V, ±10%, X7R, 0603 | 0603 | 06033C105KAT2A | AVX |
| C25 | 1 | 100uF | CAP, Aluminum Polymer, 100 uF, 16 V, ±20%, 0.035 ohm, 10x10.3 SMD | 10x10.3 | 16SVP100M | Panasonic |
| C26, C27 | 2 | 10uF | CAP, CERM, 10 µF, 16 V,±10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | C1206C106K4RACAUTO | Kemet |
| C29 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 16 V, ±10%, X7R, 0603 | 0603 | C0603C103K4RACTU | Kemet |
| C31 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 25 V, ±10%, X7R, 0603 | 0603 | C0603C223K3RACTU | Kemet |
| C34 | 1 | 1000pF | CAP, CERM, 1000 pF, 50 V, ±5%, X7R, 0603 | 0603 | C0603C102J5RACTU | Kemet |
| C36 | 1 | 2.2nF | 2200pF ±10% 2000V (2kV) Ceramic Capacitor X7R (2R1) 1206 (3216 Metric) | 1206 | 1206Y2K00222KET | Knowles Syfer |
| D1, D4, D5 | 3 | 150V | Diode, Schottky, 150 V, 1 A, PowerDI123 | PowerDI123 | DFLS1150-7 | Diodes Inc. |
| D2 | 1 | 10V | Diode, Zener, 10 V, 1.5 W, SMA | SMA | 1SMA5925BT3G | ON Semiconductor |
| D3 | 1 | 40V | Diode, Schottky, 40 V, 1 A, AEC-Q101, SMA | SMA | B140Q-13-F | Diodes Inc. |
| D7 | 1 | DIODE SCHOTTKY 60V 1A POWERDI123 | PowerDI123 | DFLS160-7 | Diodes | |
| D9, D10, D11 | 3 | 24V | Diode, Zener, 24 V, 500 mW, SOD-123 | SOD-123 | DDZ24C-7 | Diodes Inc. |
| R5, R11, R12 | 3 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo |
| R6, R7 | 2 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
| R9 | 1 | 12.4k | RES, 12.4 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0712K4L | Yageo |
| R10, R13 | 2 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| R14 | 1 | 5.62k | RES, 5.62 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-075K62L | Yageo |
| R15 | 1 | 332k | RES, 332 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RC0603FR-07332KL | Yageo |
| R16 | 1 | 86.6k | RES, 86.6 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0786K6L | Yageo |
| R23 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| T1 | 1 | FLYBACK TRANSFORMER | SMT_TRANSFORMER_17MM20_21MM97 | ZB1324-AL | Coilcraft | |
| U1 | 1 | 2.2MHz Wide VIN Boost/Sepic/Flyback Converter with Dual Random Spread Spectrum, RTE0016K (WQFN-16) | RTE0016K | LM5157QRTERQ1 | Texas Instruments | |
| C1, C11, C16, C21 | 0 | 100pF | CAP, CERM, 100 pF, 100 V, ±1%, C0G/NP0, 0603 | 0603 | C1608C0G2A101F080AA | TDK |
| C6 | 0 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet |
| C30, C32, C33 | 0 | 1000pF | CAP, CERM, 1000 pF, 50 V, ±5%, X7R, 0603 | 0603 | C0603C102J5RACTU | Kemet |
| C35 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 16 V, ±10%, X7R, 0603 | 0603 | C0603C103K4RACTU | Kemet |
| D6 | 0 | 80V | Diode, Schottky, 80 V, 0.5 A, SOD-123 | SOD-123 | MBR0580-TP | Micro Commercial Components |
| D8 | 0 | 30V | Diode, Schottky, 30 V, 0.2 A, SOT-323 | SOT-323 | BAT54SWT1G | Fairchild Semiconductor |
| R1, R2, R3, R8 | 0 | 100 | RES, 100, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100RL | Yageo |
| R4, R19 | 0 | 10.0 | RES, 10.0, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710RL | Yageo |
| R17, R18, R20, R21, R24 | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
| R22 | 0 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo |
| R25, R26 | 0 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8GEY0R00V | Panasonic |
| R27, R29, R30, R31 | 0 | 1.00k | RES, 1.00 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8ENF1001V | Panasonic |
| R28 | 0 | 5.62k | RES, 5.62 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-075K62L | Yageo |
| R32 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3GEY0R00V | Panasonic |
| U2 | 0 | Optocoupler, 2.5 kV, 100-200% CTR, SMT | PS2811-1 | PS2811-1-M-A | California Eastern Laboratories | |
| U3 | 0 | Low-Voltage (1.24V) Adjustable Precision Shunt Regulators, 3-pin SOT-23, Pb-Free | DBZ0003A | Texas Instruments |