SNVA994A February 2022 – March 2023 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
Table 2-1 shows the specification for the example application.
| Parameter | |
|---|---|
| VSUPPLY | 8 V to 16 V |
| VLOAD1 | 10 V |
| ILOAD1 | 250 mA |
| VLOAD2 | 20 V |
| ILOAD2 | 75 mA |
| VLOAD3 | 20 V |
| ILOAD3 | 75 mA |
| VLOAD4 | 20 V |
| ILOAD4 | 150m A |
| POUT_total | 8.5 W |
| fSW | 250 kHz |