SNVSCO2 November   2025 LM51261A-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Device Configuration (CFG-pin)
      2. 6.3.2  Device Enable/Disable (UVLO/EN)
      3. 6.3.3  Dual Device Operation
      4. 6.3.4  Switching Frequency and Synchronization (SYNCIN)
      5. 6.3.5  Dual Random Spread Spectrum (DRSS)
      6. 6.3.6  Operation Modes (BYPASS, DEM, FPWM)
      7. 6.3.7  VCC Regulator, BIAS (BIAS-pin, VCC-pin)
      8. 6.3.8  Soft Start (SS-pin)
      9. 6.3.9  VOUT Programming (VOUT, ATRK, DTRK)
      10. 6.3.10 Protections
        1. 6.3.10.1 VOUT Overvoltage Protection (OVP)
        2. 6.3.10.2 Thermal Shutdown (TSD)
      11. 6.3.11 Fault Indicator (nFAULT-pin)
      12. 6.3.12 Slope Compensation (CSP, CSN)
      13. 6.3.13 Current Sense Setting and Switch Peak Current Limit (CSP, CSN)
      14. 6.3.14 Input Current Limit and Monitoring (ILIM, IMON, DLY)
      15. 6.3.15 Maximum Duty Cycle and Minimum Controllable On-time Limits
      16. 6.3.16 Signal Deglitch Overview
      17. 6.3.17 MOSFET Drivers, Integrated Boot Diode, and Hiccup Mode Fault Protection (LO, HO, HB-pin)
      18. 6.3.18 I2C Features
        1. 6.3.18.1 Register VOUT (0x0)
        2. 6.3.18.2 Register Configuration 1 (0x1)
        3. 6.3.18.3 Register Configuration 2 (0x2)
        4. 6.3.18.4 Register Configuration 3 (0x3)
        5. 6.3.18.5 Register Operation State (0x4)
        6. 6.3.18.6 Register Status Byte (0x5)
        7. 6.3.18.7 Register Clear Faults (0x6)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown State
    5. 6.5 Programming
      1. 6.5.1 I2C Bus Operation
  8. 7 LM51261A-Q1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Feedback Compensation
      2. 8.1.2 3 Phase Operation
      3. 8.1.3 Non-synchronous Application
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Determine the Total Phase Number
        2. 8.2.2.2  Determining the Duty Cycle
        3. 8.2.2.3  Timing Resistor RT
        4. 8.2.2.4  Inductor Selection Lm
        5. 8.2.2.5  Current Sense Resistor Rcs
        6. 8.2.2.6  Current Sense Filter RCSFP, RCSFN, CCS
        7. 8.2.2.7  Low-Side Power Switch QL
        8. 8.2.2.8  High-Side Power Switch QH
        9. 8.2.2.9  Snubber Components
        10. 8.2.2.10 Vout Programming
        11. 8.2.2.11 Input Current Limit (ILIM/IMON)
        12. 8.2.2.12 UVLO Divider
        13. 8.2.2.13 Soft Start
        14. 8.2.2.14 CFG Settings
        15. 8.2.2.15 Output Capacitor Cout
        16. 8.2.2.16 Input Capacitor Cin
        17. 8.2.2.17 Bootstrap Capacitor
        18. 8.2.2.18 VCC Capacitor CVCC
        19. 8.2.2.19 BIAS Capacitor
        20. 8.2.2.20 VOUT Capacitor
        21. 8.2.2.21 Loop Compensation
      3. 8.2.3 Application Curves
        1. 8.2.3.1 Efficiency
        2. 8.2.3.2 Steady State Waveforms
        3. 8.2.3.3 Step Load Response
        4. 8.2.3.4 AC Loop Response Curve
        5. 8.2.3.5 Thermal Performance
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

The performance of switching converters heavily depends on the quality of the PCB layout. Poor PCB design causes among others, converter instability, load regulation problems, noise or EMI issues. Thermal relieved connections in the power path, for VCC or the bootstrap capacitor, cannot be used as thermal relieved connections add significant inductance.

  • Place the VCC, BIAS and HB capacitors close to the corresponding device pins and connect them with short and wide traces to minimize inductance, as the capacitors carry high peak currents.
  • Place CSN and CSP filter resistors and capacitors close to the corresponding device pins to minimize noise coupling between the filter and the device. Route the traces to the sense resistor RCS, which is placed close to the inductor, as differential pair and surrounded by ground to avoid noise coupling. Use Kelvin connections to the sense resistor.
  • Place the compensation network RCOMP and CCOMP as well as the frequency setting resistor RRT close to the corresponding device pins and connect them with short traces to avoid noise coupling. Connect the analog ground pin AGND to these components.
  • Place the ATRK resistor RATRK (when used) close to the ATRK pin and connect to AGND.
  • Note the layout of the following components is not so critical:
    • Soft-start capacitor CSS
    • DLY capacitor CDLY
    • ILIM/IMON resistor and capacitor RILIM and CILIM
    • CFG resistor
    • UVLO/EN resistors
  • Connect the AGND and PGND pin directly to the exposed pad (EP) to form a star connection at the device.
  • Connect the device exposed pad (EP) with several vias to a ground plane to conduct heat away.
  • Separate power and signal traces and use a ground plane to provide noise shielding.

The gate drivers incorporate short propagation delays, automatic dead time control, and low-impedance output stages capable of delivering high peak currents. Fast rise, fall times make sure of rapid turn-on and turn-off transitions of the power MOSFETs enabling high efficiency. Minimize stray and parasitic gate loop inductance to avoid high ringing.

  • Place the high-side and low-side MOSFETs close to the device.
  • Connect the gate driver outputs HO and LO with a short trace to minimize inductance.
  • Route HO and SW to the MOSFETs as a differential pair using the flux cancellation effect reducing the loop area.
  • Place the VOUT capacitors close to the high-side MOSFET. Use short and wide traces to minimize the power stage loop COUT to high-side MOSFET drain connection to avoid high voltage spikes at the MOSFET.
  • Connect the low-side MOSFET source connection with short and wide traces to the VOUT and VI capacitors ground to minimize inductance causing high voltage spikes at the MOSFET.
  • Use copper areas for cooling at the MOSFETs thermal pads.

To spread the heat generated by the MOSFETs and the inductor, place the inductor away from the power stage (MOSFETs). However, the longer the trace between the inductor and the low-side MOSFET (switch node) the higher the EMI and noise emissions. For highest efficiency, connect the inductor by wide and short traces to minimize resistive losses.