SNVSCQ8B November   2025  – July 2026 LM654A5-Q1 , LM654B0-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Descriptions
      1. 7.3.1  Output Voltage Selection
      2. 7.3.2  EN Pin and Use as VIN UVLO
      3. 7.3.3  Device Configuration
      4. 7.3.4  Mode Selection
        1. 7.3.4.1 MODE/SYNC Pin Uses for Synchronization
        2. 7.3.4.2 Clock Locking
      5. 7.3.5  Adjustable Switching Frequency and Phase Shift
      6. 7.3.6  Dual Random Spread Spectrum (DRSS)
      7. 7.3.7  Internal LDO, VCC UVLO, and BIAS Input
      8. 7.3.8  Bootstrap Voltage (BST Pin)
      9. 7.3.9  Soft Start and Recovery From Dropout
      10. 7.3.10 Safety Features
        1. 7.3.10.1 Power-Good Monitor
        2. 7.3.10.2 Overcurrent and Short-Circuit Protection
        3. 7.3.10.3 Hiccup
        4. 7.3.10.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
        1. 7.4.2.1 Peak Current Mode Operation
        2. 7.4.2.2 Auto Mode Operation
          1. 7.4.2.2.1 Diode Emulation
        3. 7.4.2.3 FPWM Mode Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Example Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Choosing the Switching Frequency
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Output Capacitors
        4. 8.2.2.4 Input Capacitor Selection
        5. 8.2.2.5 Setting the Output Voltage
        6. 8.2.2.6 Compensation Components
        7. 8.2.2.7 Feed-forward Capacitor (CFF)
        8. 8.2.2.8 Maximum Ambient Temperature
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Internal LDO, VCC UVLO, and BIAS Input

The BIAS pin of the LM654xx-Q1 is the input voltage supply for the internal VCC regulator. This regulator powers most of the internal circuits including the MOSFET drivers and charging the BST capacitor. The BIAS pin must be connected to VOUT for fixed VOUT applications because the pin also closes the feedback loop. In this case, the VCC LDO is powered from VOUT and helps improve efficiency under some operating conditions. For adjustable output voltage applications, the BIAS pin can be grounded, connected to VOUT, or to an external supply. With the BIAS pin grounded, the VCC LDO receives power from the input supply of the regulator. With the other connections, the BIAS pin voltage must be within the range of 3.2V to 30V; lower voltages providing improved efficiency.

The VCC pin is the output of the internal LDO and requires a high quality 1μF ceramic capacitor rated for at least 10V with X7R or better dielectric from VCC to PGND. The VCC voltage is typically between 3.2V and 3.3V, assuming a valid input voltage to the regulator is present. This pin can be used for logic pullups but must not be loaded by external circuits. To prevent unsafe operation, VCC has a UVLO that prevents switching if the VCC voltage is too low. See VCC-UVLO_R and VCC-UVLO_HYST in Section 6.5. During start-up, VCC momentarily exceeds the normal operating voltage until VCC-UVLO_R is exceeded, then drops to the normal operating voltage.