SNVSCQ8B November   2025  – July 2026 LM654A5-Q1 , LM654B0-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Descriptions
      1. 7.3.1  Output Voltage Selection
      2. 7.3.2  EN Pin and Use as VIN UVLO
      3. 7.3.3  Device Configuration
      4. 7.3.4  Mode Selection
        1. 7.3.4.1 MODE/SYNC Pin Uses for Synchronization
        2. 7.3.4.2 Clock Locking
      5. 7.3.5  Adjustable Switching Frequency and Phase Shift
      6. 7.3.6  Dual Random Spread Spectrum (DRSS)
      7. 7.3.7  Internal LDO, VCC UVLO, and BIAS Input
      8. 7.3.8  Bootstrap Voltage (BST Pin)
      9. 7.3.9  Soft Start and Recovery From Dropout
      10. 7.3.10 Safety Features
        1. 7.3.10.1 Power-Good Monitor
        2. 7.3.10.2 Overcurrent and Short-Circuit Protection
        3. 7.3.10.3 Hiccup
        4. 7.3.10.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
        1. 7.4.2.1 Peak Current Mode Operation
        2. 7.4.2.2 Auto Mode Operation
          1. 7.4.2.2.1 Diode Emulation
        3. 7.4.2.3 FPWM Mode Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Example Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Choosing the Switching Frequency
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Output Capacitors
        4. 8.2.2.4 Input Capacitor Selection
        5. 8.2.2.5 Setting the Output Voltage
        6. 8.2.2.6 Compensation Components
        7. 8.2.2.7 Feed-forward Capacitor (CFF)
        8. 8.2.2.8 Maximum Ambient Temperature
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Output Voltage Selection

The LM654xx-Q1 features pin-selectable fixed output voltage or adjustable output voltage mode. In fixed output voltage mode, the output voltage is selected by the FB pin. Connect the FB pin to GND to select a 3.3V output, or connect to VCC for a 5V output. When the fixed output voltage mode is selected, the BIAS pin must be connected directly to the output of the regulator. In this mode the BIAS pin closes the feedback loop of the regulator and provides input power to the internal VCC regulator.

Table 7-1 Output Voltage Selection
FBVOUT
Short to GND3.3V
Short to VCC5V
Connect to a feedback resistor divider tap point (Figure 7-1)ADJ

In the adjustable output voltage mode, a voltage divider is connected between the regulator output voltage and the FB pin. The resistor values are calculated based on the desired output voltage and the 0.8V reference of the regulator. See Figure 7-1 for detailed connections.

LM654A5-Q1 LM654B0-Q1 Setting
                    Output Voltage of Adjustable VersionsFigure 7-1 Setting Output Voltage of Adjustable Versions

Use Equation 1 to select a value for RFBB, based on a desired value of RFBT. Limiting the value of RFBT to 100kΩ or less is best practice. Larger values of resistance are susceptible to leakage currents on the PCB, caused by environmental contamination, that can shift the desired output voltage. Values up to about 1MΩ can be used to reduce the no-load supply current, in those cases where excessive PCB leakage currents are not present.

Equation 1. R F B B = R F B T × 0.8 V O U T   -   0.8

In some cases, when using the adjustable mode, a feedforward capacitor can be used to improve the loop phase margin and load transient response. The exact value of CFF is best selected empirically during the initial bench evaluation of the design. In any event, leaving a placeholder for this capacitor in the PCB layout is best practice if needed at some point during the development of the application.