SNVSCQ8B November 2025 – July 2026 LM654A5-Q1 , LM654B0-Q1
PRODMIX
Figure 8-1 to Figure 8-6 show typical application circuits for a wide variety of applications. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation for single phase operation is designed for a certain range of external inductance and output capacitance. As a quick-start guide, Table 8-1 through Table 8-2 provide typical component values for a range of application parameters. The component values in these table represent stable designs and are not necessarily optimized. Note that the designs in these tables are based on a typical input voltage of 12V. For a complete design, use the quick start calculator tool associated with this family of devices and consult Section 8.2.1.
| OUTPUT VOLTAGE | FREQUENCY | FB | LM6xxB0 | LM6xxA5 | LM6xxA2 | LM6xxA0 | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| L | COUT | L | COUT(1) | L | COUT(1) | L | COUT(1) | |||
| 3.3V | 400kHz | GND | 1μH | 245μF | 1.5μH | 245μF | 1.8μH | 196μF | 2.2μH | 161μF |
| 5V | 400kHz | VCC | 1.5μH | 175μF | 1.8μH | 175μF | 2.2μH | 140μF | 2.7μH | 115μF |
| 3.3V | 2200kHz | GND | 0.22μH | 105μF | 0.27μH | 105μF | 0.33μH | 85μF | 0.47μH | 70μF |
| 5V | 2200kHz | VCC | 0.33μH | 70μF | 0.38μH | 70μF | 0.47μH | 53μF | 0.68μH | 46μF |
| OUTPUT VOLTAGE | FREQUENCY | L | COUT PER PHASE(1) | RFBT | RFBB | CFF | RCOMP(2) | CCOMP(2) |
|---|---|---|---|---|---|---|---|---|
| 3.3V | 400kHz | 1μH | 245μF | 100kΩ | 31.6kΩ | 20pF | 7.5kΩ/Ne | 10nF × Ne |
| 4.5V | 400kHz | 1.2μH | 175μF | 100kΩ | 21.5kΩ | 20pF | 7.5kΩ/Ne | 10nF × Ne |
| 5V | 400kHz | 1.5μH | 175μF | 100kΩ | 19.1kΩ | 20pF | 7.5kΩ/Ne | 10nF × Ne |
| 3.3V | 2200kHz | 0.22μH | 105μF | 100kΩ | 31.6kΩ | 10pF | 7.5kΩ/Ne | 2.2nF × Ne |
| 4.5V | 2200kHz | 0.27μH | 70μF | 100kΩ | 21.5kΩ | 10pF | 7.5kΩ/Ne | 2.2nF × Ne |
| 5V | 2200kHz | 0.33μH | 70μF | 100kΩ | 19.1kΩ | 10pF | 7.5kΩ/Ne | 2.2nF × Ne |