SNVSCQ8B November 2025 – July 2026 LM654A5-Q1 , LM654B0-Q1
PRODMIX
The following design procedure applies to Table 8-3. Based on the transient load current requirement of 20A, select the LM654B0 in a single phase design. The 12A steady state load requirement must be easy to achieve with a proper PCB design. See Section 8.2.2.8 for details on thermal design. To demonstrate the design procedure, select the adjustable output voltage mode and external loop compensation.