SNVSCT4B April 2025 – October 2026 LM72880-Q1
PRODUCTION DATA
The LM72880-Q1 has a cable drop compensation (CDC) feature. The CDC feature increases the output voltage based on the output current and the programmable CDC gain to offset the voltage drop across a USB cable. The CDC gain is programmable from 0V/V to 62V/V in 2V/V steps. Set the CDC gain to a value closest to the ratio of the cable resistance and the sense resistor, RS. For example, if the cable resistance is 150mΩ and the selected sense resistor is 8mΩ, the desired CDC gain is calculated as 150mΩ / 8mΩ = 18.75. The closest programmable CDC gain value is 18V/V.
Use the CDC_EN bit in the register 0xD8 to enable the cable drop compensation. Set the CDC gain using the CDC_GAIN field in 0xD8 register. For example, to set the CDC gain to 18V/V, set the CDC_GAIN field to 18V/V / 2V/V(LSB) = 9h.